1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AUDIO Cable DH-MMCN15

AVD CABLE

AUDIO Cable DH-MMCN15
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 263.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] Uses ultra-thin cables and compact connectors. A compact and easy-to-handle analog audio cable (ø3.5 stereo mini-plug).

[Product Specifications]
· A compact and easy-to-handle ø3.5 stereo mini-plug cable for playing back audio from music player devices via component stereos and radio cassette players equipped with line-in terminals, etc.
· Uses slim connectors (approximately 25% smaller than traditional types) and ultra-slim cables (30% thinner). *Manufacturer comparison
· Uses OFC 99.95% high-purity (oxygen-free copper) cords to help prevent signal distortion and transmission loss.
· Connector Type: ø3.5 stereo mini-plug / ø3.5 stereo mini-plug
· Compatible Equipment: smartphones and radio cassette players equipped with ø3.5 stereo mini-plugs, etc.
· Cable Length: 0.5 m
· Color: black
· Packaging Size: 88 mm (W) × 27 mm (D) × 222 mm
· Packaging Weight: 0.055 kg
· JAN Code: 4953103498891

Part Number
DH-MMRN05
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 263.84

AVD CABLE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DH-MMRN05 in the AUDIO Cable DH-MMCN15 series.