1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Design Tap "Roo't" (2-Pin, 4-Outlet)

AVD CABLE

Design Tap "Roo't" (2-Pin, 4-Outlet)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 651.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features] A high-quality and stylishly designed power outlet with both a glossy and a matte-like finish. "Roo't" is an attractively designed product that is also easy to use.

[Product Specifications]
· "Roo't" is a high-quality, attractively designed power outlet with a glossy finish on top and a matte finish on the sides.
· Ideal for use around TV or audio equipment or on table and desk tops.
· Designed with the power cord near the bottom for a low center of gravity, giving it a sense of stability when used on a tabletop.
· Plugs are inserted on the side of the unit to help keep the product from falling over, which also allows for better cable management.
· The dual-sided layout ensures that you can use wide AC adapters without interfering with adjacent ports, making it easy to use in meetings, etc.
· Urea resin with superior heat resistance is used for the AC ports, making them unlikely to melt even in the event of heat generation, effectively preventing electrical fires.
· All ports include dust shutters to prevent dust from getting in when not in use. The shutters keep out the dust by closing whenever you remove a plug from one of the ports.
· There is an insulating cap at the base of the AC plug, which helps prevent fires caused by the tracking phenomenon.
· Uses Japan Electrical Wiring Devices and Equipment Industries Association standard (JWDS0010) compliant double-coated power cords. Effective at preventing electric shock and fire caused by torn cables or damaged coating.
· Uses compact L-shaped plugs. Fits neatly against walls and will not interfere with or get in the way of other adjacent outlet ports.
· A 2-pin plug specification in a convenient 4-outlet type.
· Main Unit Outlet Type: 2-pin
· Number of Main Unit Outlets: 4
· Plug Specification: 2-pin
· Cord Length: 1.5 m
· Rating: 125 V / 15 A / 1,500 W
· Dust Guard: ✓
· Plug with Insulation Cap: ✓
· Double Coating: ✓
· Color: black
· Materials: Main Unit: ABS resin, Plug: PVC, Outlets: urea resin
· External Dimensions 28 mm (W) × 150 mm (D) × 23 mm (H) *not including cord and plug
· Weight: 183 g (approx.)
· Compatible Regions: This product was designed for use with Japanese domestic power supplies and cannot be used outside of Japan.
Electrical Appliance And Material Safety Law of Japan: PSE compliant
· Packaging size: 73 mm (W) × 63 mm (D) × 298 mm
· Packaging weight: 0.22 kg
· JAN code: 4953103280939

Part Number
AVT-D3-2415BK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 651.21

AVD CABLE 1 Piece(s) 11 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part AVT-D3-2415BK in the Design Tap "Roo't" (2-Pin, 4-Outlet) series.