1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rail Fixing Type Captive Screw Type Terminal Block RT-10 Series

TERMINAL BLOCK TERMINAL

Rail Fixing Type Captive Screw Type Terminal Block RT-10 Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 450.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The RT series is an ultra-small terminal block series that uses the standard free terminal screw with a common specification that has the common already connected inside.
· All types can be mounted on the rail with a single touch. In addition, although it is compact, the nameplate is easy to see at 10 mm wide, allowing sufficient display of symbols.
· PPE resin with excellent voltage and insulation resistance is used for the insulating material.
· Suitable rails are 16 mm wide rails made by Toyo Giken. Otherwise, DIS types that can be used with terminal blocks compatible with DIN 35 mm rails.

Part Number
RTL-10S-20P SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 450.00

฿ 231.03

TERMINAL BLOCK TERMINAL 1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Wiring Method Screw Parts/Completed products Assembled product Number of Poles(Pole) 20
Screw Size M3 Number of input/outputs 1 to 1 Rated current (JIS)(A) 15
Pitch Between Terminals(mm) 7 Cover (accessory) Available Nameplate (included) Available
Passage Applicable Screw-up NA Standard JIS
Rated Voltage(V) AC/DC250

Please check the type/dimensions/specifications of the part RTL-10S-20P in the Rail Fixing Type Captive Screw Type Terminal Block RT-10 Series series.