PLC MELSEC-Q Series Sequencer CPU (Universal Model High-Speed Type)

Brand :
MITSUBISHI

Caution

    Product Description

    - PLC MELSEC-Q Series for Process Control by Mitsubishi electric.
    - High-speed, high-accuracy machine control.
    - Improved production time with ultra-high-speed processing.
    (Approx 1.9ns)
    - The CPU’s built-in device memory capacity has been increased to a max. of 60K words
    - Connection port: USB, RS-232
    - Program capacity is up to 252k steps.
    - Support increasing control and quality data with high-speed processing.
    - A max 32-character file password can be set for protecting important data.
    - Easily connect to CPUs via Ethernet.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Q04UDVCPU | PLC MELSEC-Q Series Sequencer CPU (Universal Model High-Speed Type) | MITSUBISHI | MISUMI Thailand