HIF3A Series High Performance Ribbon Cable Connector

Brand :
HIROSE ELECTRIC

Caution

    Product Description

    [Features]
    · 2-point contact structure
    · The product has a 2-point contact structure with high contact reliability.
    · Compatible with HIF3 series
    · Conforms to MIL standard compliant HIF3B series and other HIF series headers. (However, HIF3B series 60 terminals are excluded)
    · Compatible cable: AWG#28
    · The compatible cable “UL2651” is an AWG#28 ribbon cable (7-core / 0.127 mm, jacket diameter of 0.9 ± 0.1 mm).
    [Applications]
    · Computers, terminal equipment, PPC, various electronic equipment, OA equipment, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    HIF3A Series High Performance Ribbon Cable Connector | HIROSE ELECTRIC | MISUMI Thailand