(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Features an inter-contact pitch of 1.27 mm to be effective on downsizing.
· With a structure in which the shell makes contact before the terminal to prevent damage to the setup when mating due to static electricity, etc.
· IDC type cable connection. Supports use with AWG #28.
· Selectable locking mechanism from single-action lock and screw lock according to application.
· Cover cases of die-cast type and overmold type are available to allow for noise management.
Part Number |
---|
DX40M-36P |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connector Type | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Contact Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 448.39 ฿ 245.49 | CONNECTOR | 1 Piece(s) | Same day | For PCB | Solder | Straight | Gold | Plug | - | 1.27 |
Loading...
Connector series initials | D/E/F | D/E/F | DX | Number Of Pins | 36 |
---|---|---|---|---|---|
Rated Current(A) | 0.5 | Allowable Voltage(V) | AC250 | Operating Temperature Range(°C) | -55 to +85 |
Please check the type/dimensions/specifications of the part DX40M-36P in the DXM Series Half Pitch Interface Connector series.
Part Number |
---|
DX30M-36-CV |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Connector Type | Wiring Method | Connection direction | Plating of part touching terminal | Product Category | Specifications | Contact Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 259.32 | 1 Piece(s) | 5 Day(s) | - | - | - | - | Over-molded cover | Single-Action Lock | - |
How can we improve?
How can we improve?