(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Color …White
・Number Of Ports …5
・Standard …IEEE802.3ab/IEEE802.3u/IEEE802.3
・Connection System …1000BASE-T/100BASE-TX/10BASE-T
・Power Supply …Ac100 To 240V
・Size…About 140.0(W)×84.5(D)×34.0(H)mm(Only the body )
・Weight …About 190g
・Accessories …Exclusive Use ACPower Supply Cable (2Pin 、About 1.8m):1 pc 、Safety Instructions: 1 pc*four Rubber Legs And Magnets Are Attached To The Main Body Before Shipment.
・Power Source Embedded Plastic Chassis 5-port Hub ThatSupports 1000base-t
・Equipped With “auto Mdi/mdi-x" Features. Prevents From Having Erroneous Cable Connection.
・Possible To Save Energy Up To About 79 To 80% At Maximum By Utilizing The Power Saving Functionality Which Is Compliant With TheAct On The Rational Use Of Energy
・Electrolytic Capacitor Not Used For The Main Substrate. Realized Long Life Design
・Loop Detection Function. Loop Occurrence Is Indicated By Led Lamp That Flashes To Urge You To Resolve The Loop.
・Quiet Design With No Fans Which Emit No Sound
・Countermeasure For Tracking Fire In Place In The AC Power Cable
・Magnet Allows Attachment To Metal Surfaces. Back Side Of Main Body Has Holes For Mounting On Walls.
・Rohs-Compliant
Please check the type/dimensions/specifications of the part EA764BY-25A in the Switching Hub EA764BY-25A series.
How can we improve?
How can we improve?