1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Switching Hub EA764BY-16E

OA APPLIANCES

Switching Hub EA764BY-16E
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,910.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Connection System …100BASE-TX/10BASE-T
・Power Supply …AC100V
・Size …210(W) x 130(D) x 44(H)mm
・Weight …460g
・Tracking protection AC Cable
・Quiet Design With No Fans.
・All ports are compatible with Auto MDI/MDI-X function.
・Numberof ports …16
・Standard …IEEE802.3u/IEEE802.3

Part Number
EA764BY-16E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,910.00

OA APPLIANCES 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764BY-16E in the Switching Hub EA764BY-16E series.