1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Switching Hub EA764BY-124B

SWITCHING HUB

Switching Hub EA764BY-124B
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 27,959.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Color …White
・Housing Material …Metal
・Number Of Ports …24
・Weight …1,770g
・Standard …IEEE802.3ab/IEEE802.3u/IEEE802.3
・Connection System …1000BASE-T/100BASE-TX/10BASE-T
・Switching System …Store &Forward
・Buffer Memory …512Kbytes(Dynamic Port Allocation )
・Flow Control …IEEE802.3x(Full Duplex)、Back pressure(Half Duplex)
・Power Supply …Ac100 To 240V
・Size…About 280.0(W)×About 180.0(D)×About 44.0(H)mm(Only the body )
・Main Accessories …Exclusive Use ACPower Supply Cable (3Pin 、About 1.8m):1 Pcs 、3Pin -2Pin Conversion Adapter :1 pcs 、COME-OFF Prevention Band of ACCable:1 pcs 、19 inch Rack Mount Fitting :2 Pcs 、19 inch Rack Mount Fitting Screws:8Piece 、Rubber Foot :4 Pcs 、Magnet :4 Pcs 、Magnet installation Screws:4 Pcs 、For Use of Safety:1Sheet
・Excellent in Heat-Releasing Metal Chassis Switching Hub Embedded With A Power Source Supporting 1000base-t
・All Ports Supporting Auto Mdi/mdi-x Features
・Possible To Save EnergyUp To About 79/80% At Maximum By Utilizing The Power Saving Functionality Which Is Compliant With The Act On The Rational Use Of Energy
・The long-lived life Design is Realized by a Non Use of Electrolytic Capacitor in a Main Substrate
・Loop Detection Function. Loop Occurrence Is Indicated By Led Lamp That Flashes To Urge You To Resolve The Loop.
・Quiet Design With No Fans Which Emit No Sound
・Countermeasure For Tracking Fire In Place In The Ac Power Cable
・Magnet On The Bottom Allows Fixation On Steel Desks And Other Furniture. Also Back Side Of Main Body Has Holes For Mounting On Walls.

Part Number
EA764BY-124B SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27,959.00

฿ 15,970.18

SWITCHING HUB 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764BY-124B in the Switching Hub EA764BY-124B series.