1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cross LAN cable(Category 5e compliance) EA764BF-3A

LAN CABLE

Cross LAN cable(Category 5e compliance) EA764BF-3A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 689.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Category 5e Compliance
・Connecter Shape …RJ45
・Cable Dia. …Dia 5.35mm
・Length …3m
・Connection System …Cross Connection
・Outside Film Material …PVC
・Conductor Composition …Stranded Wire
・Core The number …8Core
・Nail Broken Prevention With Cover
・Equipped With A Slim-type Connector Which Would Not Interfere With The Neighboring Port
・A Cross-cable Type Which Is Useful For Connecting 2 Units Of Pcs

Part Number
EA764BF-3A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 689.00

LAN CABLE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764BF-3A in the Cross LAN cable(Category 5e compliance) EA764BF-3A series.