1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flat Lan Cable (Category 6 Compliant) EA764BC-2A

OA APPLIANCES

Flat Lan Cable (Category 6 Compliant) EA764BC-2A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 790.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Standard …Category 6 Compliance
・Connecter Shape …RJ45
・Width …6.4mm
・Thickness …1.4mm
・Length …2m
・Color …White
・Claw resistant to breakage for long-term fixing on LAN port.
・Conforming to category 6 which provides stable network environment even using 1000BASE-TX/1000BASE-T(Gigabit Ethernet).
・It is suitable for 10 Gigabit Ethernet and ensure 250MHz bandwidth.
・Flat type wire that can be installed to under carpet or a gap in the door.

Part Number
EA764BC-2A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 790.00

OA APPLIANCES 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764BC-2A in the Flat Lan Cable (Category 6 Compliant) EA764BC-2A series.