1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Flat LAN cable (Category 6ACompliance ) EA764BC-105A

LAN CABLE

Flat LAN cable (Category 6ACompliance ) EA764BC-105A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,397.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Standard …Compliant with category 6A
・Connecter Shape …RJ-45
・Width …6.4mm
・Thickness …1.4mm
・Length …5m
・Color …Blue Metallic
・It prevents falling off of cable due to breaking of the nail, it can be attached to LAN port firmly for long term.
・Based on category 6A corresponding to "10GBASE-T" of next-generation 10 Gigabit Ethernet that is most suitable for high-speed optical communication.
・Flat type wire that can be installed to under carpet or agap in the door.

Part Number
EA764BC-105A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,397.00

LAN CABLE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764BC-105A in the Flat LAN cable (Category 6ACompliance ) EA764BC-105A series.