1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Slim LAN Cable (Category 7 Compliant) EA764BA-120A

LAN CABLE

Slim LAN Cable (Category 7 Compliant) EA764BA-120A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,497.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Color …Black &White
・Cable Length …2m
・Connecter Shape …RJ-45 with retention clip brakeage prevent shield connector(with retention clip brakeage prevent cover)
・Cable Construction …Double twisting line Shield ,Straight all connecting line
・Cable Dia …5.0mm
・Correspondence transmission Band …・Category 7(10GBASE-T)・Category 6a(10GBASE-T)・Enhanced Category 6(10GBASE-T)・Category 6(1000BASE-TX)・Enhanced Category 5(1000BASE-T)・Category 5(100BASE-TX)・Category 3(10BASE-T)Applicable Code
・Correspondence Environment (Equipment )…ADSL modem,CATV modem,FTTH(Ultra High-Speed Light Internet ),Digital Tv ,Hard Disk Recorder (which has RJ-45 port),INS64(30mOr Less )Correspondence
・Category 7Compliance ,Its thin mesh cable is so strong that the nail is not broken though it is bended.

Part Number
EA764BA-120A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,497.00

LAN CABLE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764BA-120A in the Slim LAN Cable (Category 7 Compliant) EA764BA-120A series.