1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Monitor Arm (Vertical Movable) EA764AG-6

OA APPLIANCES

Monitor Arm (Vertical Movable) EA764AG-6
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,980.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・※Caution ※…【The Product Must Be Assembled By User 】
・Suitable Size …24Press
・Full length …470mm
・Weight …2.7kg
・Load Capacity …2 To 10kg
・Attachment Thickness …20 To 60mm
・Moveable Range …The angle (Angle ):100°、ScreenSpin (rotation):360°、Vertical (vertical):0 To 270mm、Left and right. (swing):360°、Screen Left and right. (pan):200°、Screen The top and the bottom (tilt):105°
・Material …Arm :Aluminum 、Parts :ABSResin 、Plate :Steel

Part Number
EA764AG-6 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 19,980.00

฿ 14,219.77

OA APPLIANCES 1 Piece(s) Same day

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764AG-6 in the Monitor Arm (Vertical Movable) EA764AG-6 series.