1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Display Splitter EA764AE-12

OA APPLIANCES

Display Splitter EA764AE-12
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,579.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Number of ports…-11: 2-12: 4
・Image frequency band…300MHz
・Applicable display…VGA/SVGA/XGA/MultiSync
・Dimension…-11: 130.6(W) x 88(D) x 23.2(H)mm-12: 206(W) x 88(D) x 23.2(H)mm
・Weight…-11: 474g-12: 730g
・Accessories…Special VGA cable, special AC adapter
・It can be distributed to multiple displays from one PC.
・Cascade connections up to 3 levels are available.
・Connector shape…Input: D-Sub 15-pin (mini) male x 1Output: D-Sub 15-pin (mini) female x 4

Part Number
EA764AE-12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,579.00

OA APPLIANCES 1 Piece(s) 20 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764AE-12 in the Display Splitter EA764AE-12 series.