1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

USB Cable (Type AB) EA764AC-6C

USB CABLE

USB Cable (Type AB) EA764AC-6C
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 645.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・USB2.0 standard-compliant.
・Compatible model-PC with USB (A type) and peripheral devices based on USB (B type)
・Connecter Shape- USB(A)male-USB(B)male
・Super-thin slim cable of 2.5mm dia. that is thin and easy to route.
・The USB (A) connector can be plugged into both ways.
・Length-1.0m

Part Number
EA764AC-6C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 645.00

USB CABLE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764AC-6C in the USB Cable (Type AB) EA764AC-6C series.