1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Winding Type USB Extend Cable(A Type) EA764AC-11A

USB EXTENSION CABLE

Winding Type USB Extend Cable(A Type) EA764AC-11A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,700.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Compatible model-PC with USB3.0/2.0/1.1 (A type) and peripheral devices based on USB3.0/2.0/1.1(A, male type)
・Connecter Shape- USB3.0(A)male-USB3.0(B)male
・USB3.0 cable for connection of PC with separate hard disc, mouse, keyboard, etc.
・Conforming to USB3.0, the product allows high-speed data transfer at 5Gbps.
・Cord(accompanying the winding type)
・Cable Length-0.7m

Part Number
EA764AC-11A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,700.00

USB EXTENSION CABLE 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764AC-11A in the Winding Type USB Extend Cable(A Type) EA764AC-11A series.