1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi Dust Control Cover (Sheet Type) EA764AB-63

MULTI COVER

Multi Dust Control Cover (Sheet Type) EA764AB-63
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,730.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Description …Keyboard For (1Sheet )
・Size …500×250mm
・Free Cut Type
・Antibacterial Type
・Thickness …0.15mm
・Material …Silicon
・You Can Peel Off And Use The Product Repeatedly; Its Adhesion Will Be Regained By Washing It With Water.

Part Number
EA764AB-63
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,730.00

MULTI COVER 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764AB-63 in the Multi Dust Control Cover (Sheet Type) EA764AB-63 series.