Keyboard Cover (for Notebook Computer) EA764AB-32

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Free cut type
・Antibacterial treatment
・Thickness-0.15mm
・Material-Silicone denatured thermoplastic polyurethane elastomer
・Front surface gives smooth feel, and the back is selfadhesive for close contact with the keyboard.
・This can be used for operation unit of phone, fax, register, calculator or remote control.
・Spec.…For notebook PC
・Dim. (mm)…350 x 250