1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Keyboard EA764AB-13B

KEYBOARD

Keyboard EA764AB-13B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,180.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Supporting model- PC/AT compatible machines equipped with USB ports, PlayStation(R)3, Wii, WiiU
・Supported OS-Windows8.1, 8, 7(SP1), Vista(SP2), XP(SP3)
・Key type-Membrane
・keyboard layout-Japanese 108 key
・Key pitch-19mm
・Key stroke-4mm
・Power sources-USB bus power
・Size-452(W)x138(D)x29.6mm(H)(use as a stand: Height 41mm)
・Cable Length -1.6m
・Weight-About 586g(not including conversion connector)
・Interface-USB
・Connecter Shape-USB(A)Male
・Color-Black
・If water is spilled by mis-operation of the drain function, the water is drained from the drain hole on the back of the main unit. (Not designed as waterproof)
・Adjustable angle of gradient. The angle of gradient can be adjusted to 2 steps.
・Durable keys resistant to 10 million key strokes are used.

Part Number
EA764AB-13B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,180.00

KEYBOARD 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764AB-13B in the Keyboard EA764AB-13B series.