1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Memory Reader & Writer EA764A-32A

USB MEMORY

Memory Reader & Writer EA764A-32A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,627.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・or is separately required.
・Compatible media(add picture card)-XD picture card/XD picture card T type M, Type H, Type M+
・Compatible media (compact flash)-Compact flash(Type I)(3.3V)/compact flash(Type2)(3.3V)/ compact flash(UDMAS supported)/micro drive
・Supported OS-Windows8.1, 8, 7(SP1), Vista(SP2), XP(SP3)/MacOSX10.6/10.6.8/OSX10.7/10.7.5, 10.8/10.8.3
・Color-Black
・External dim.-About (W)85x(D)45x(H)15mm(Except for cable)
・Weight-About 32g
・Cable Length -About 50cm(Except for connector)
・Power supply voltage-5V
・Operating environment-Temperature 5 to 40℃, humidity 30 to 80%(no freezing)
・Sustainable procurement

Part Number
EA764A-32A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,627.00

USB MEMORY 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA764A-32A in the Memory Reader & Writer EA764A-32A series.