(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Size …152.4(W) x 44.8(D) x 172.4(H)mm
・Weight …1,040g
・Accessories …Power Supply Adapter, USB Cable
・Not only Corresponded USB 3.0 Standard , but also equipped with Big Capacity Storage. Can be Transmitted/stored even large data.
・Equipped with "Sleep mode" and "One-touch Automatically Backup Button"
・Volume …3TB
・Interface …USB 3.0/USB 2.0
Please check the type/dimensions/specifications of the part EA759GW-11D in the Externalhard Disk EA759GW-11D series.
How can we improve?
How can we improve?