Slim Case for CD/DVD [10 pcs] EA759GS-10B

Brand :
ESCO
Caution
Product Description
【Product Specifications】
・Size-142(W)x125(D)x5.2(H)mm
・Holding capacity-CD or DVD 1 sheet
・Color-Transparent
・Qty. per unit-10 pcs
・Slim type compact storable Blu-ray/DVD/CD case with thickness of about 5 mm
・Slim design allows you to store more cases in the samespace in comparison with the standard design.
・You can put a lyrics card and index card inside the case.