(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Mini DisplayPort cable to use a 27-inch iMac as an external display.
[Features]
·A 27-inch iMac can be used as an external display.
·Cable compatible with DisplayPort standard Ver. 1.2.
·Can transmit video and audio with a single cable.
·Supports DPCP (DisplayPort Content Protection) copyright technology.
·Triple shielded structure (twisted pair cable).
·Uses gold plating pins that lower contact resistance, suppress aging due to rust, etc., and prevent deterioration of image and sound qualities.
Mini DisplayPort Cable (1 m, White)
Wiring diagram of Mini DisplayPort Cable (1 m, White)
Package of Mini DisplayPort Cable (1 m, White)
Color | White |
---|---|
Cable Length | 1 m |
Cable diameter | 4.5 mm |
Connector type | Mini DisplayPort male to Mini DisplayPort male |
Wire rod standard | UL20276 |
Supported Models | "Personal Computer" Personal computers of various manufacturers, Apple Mac mini, Mac Pro, MacBook Pro, MacBook Air * Models with a Mini DisplayPort or a Thunderbolt terminal compatible with a Mini DisplayPort. "Display" Display of various manufacturers, Apple iMac 27-inch (Mid 2010 / Late 2009) * This product cannot be used with the iMac 27-inch (released May 2011). * Models with a Mini DisplayPort input terminal. (Models with a Thunderbolt terminal that supports video input signals from Mini DisplayPort) |
---|
Type | Cable | Connector type CN1 | Mini DisplayPort Male | Connector type CN2 | Mini DisplayPort Male |
---|---|---|---|---|---|
CN1 connector direction | Straight | CN2 connector direction | Straight | Length(m) | 1 |
Please check the type/dimensions/specifications of the part KC-DPMM1W in the Mini DisplayPort Cable (1 m, White) series.
How can we improve?
How can we improve?