1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nylon Mesh Display Cable (Analog RGB, 1.5 m) KC-NMV15K

DISPLAY CABLE

Nylon Mesh Display Cable (Analog RGB, 1.5 m) KC-NMV15K
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 992.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Display cable heavily coated with a nylon mesh (1.5 m).
[Features]
·Cable for connecting Personal computers with displays from various manufacturers.
·Connects a personal computer with a mini D-sub 15-pin display terminal to a display/projector, etc.
·Heavily coated with nylon mesh coating to be resistant to external load and pulling by foot.
·Can be used safely in places where the cable is expected to receive load, such as factories and classrooms.
·Composite coaxial cable using a 75 Ω coaxial cable for R/G/B video signals.
·This high quality cable has little image deterioration even in high resolution mode, because it is noise resistant with extremely low signal loss.
·Double shielded cable protects important data against almost all noises including high and low frequency ones.
·The interior is secured with molded resin, and all surfaces has been shielded to prevent external interference and provides noise protection.

Product Specifications

Nylon Mesh Display Cable (Analog RGB, 1.5 m)

Nylon Mesh Display Cable (Analog RGB, 1.5 m)

Connector diagram of Nylon Mesh Display Cable (Analog RGB, 1.5 m)

Connector diagram of Nylon Mesh Display Cable (Analog RGB, 1.5 m)

Wiring diagram of Nylon Mesh Display Cable (Analog RGB, 1.5 m)

Wiring diagram of Nylon Mesh Display Cable (Analog RGB, 1.5 m)

Package of Nylon Mesh Display Cable (Analog RGB, 1.5 m)

Package of Nylon Mesh Display Cable (Analog RGB, 1.5 m)

  • For DOS/V machines.
  • For NEC PC98NX.
  • For NEC or suitable products.
  • For Apple Macintosh or suitable products.
  • Compatible with personal computers of various manufacturers.
  • Heavily coated with nylon mesh, this product is resistant to disconnection and protects the cable from load.
  • Due to a 75-Ω coaxial cable used for R/G/B image signals, this product causes very little image quality deterioration.
  • Encapsulated-type aluminum shield is applied inside the high-density braided copper shield material to protect from almost all noise.
  • The interior is secured with molded resin, and all surfaces has been shielded to prevent external interference and provides noise protection.
  • Gold-plated pins (contacts) are used for rust resistance and for minimizing concerns of signal degradation over time.
  • Equipped with ferrite core with the function of a noise filter that effectively absorbs noise transmitted from the cable.
  • Straight connection.

Product Specifications

Features

  • Gold-plated pins (contacts) are used for rust resistance and for minimizing concerns of signal degradation over time.
  • A ferrite core to absorb high frequency noises is equipped at both ends of the cable.
  • Lead-free solder, which contains almost no lead, is used to fix the core wires of the cable to the pins inside the connector.
  • Compliant with VESA DDCI standard and supports Windows95 Plug&Play.

Product Specifications

ColorBlack
Cable Length1.5 m
Connector typeMini D-sub (HD) 15pin, male, imperial thread (4-40)-
Mini D-sub (HD) 15pin, male, imperial thread (4-40)
Cable diameter5.8 mm
Cable standardUL20276
Connectionstraight-through cable using all 4 pairs of wires

Supported Models

Supported Models"Personal Computer"
Various PC manufacturers
* Models with a Mini D-sub 15pin (HD15pin/3WAY15pin) port.
"Display"
Analog RGB display (VGA display), projector, TVs of various manufacturers
* Models with a Mini D-sub 15pin (HD15pin/3WAY15pin) port.
"Switch"
Switcher of various manufacturers
* All circuit switcher with a Mini D-sub 15pin (HD15pin / 3WAY15pin) port.
Part Number
KC-NMV15K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 992.35

DISPLAY CABLE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Cable with ferrite core Connector type CN1 Other Connector type CN2 Other
CN1 connector direction Straight CN2 connector direction Straight

Please check the type/dimensions/specifications of the part KC-NMV15K in the Nylon Mesh Display Cable (Analog RGB, 1.5 m) KC-NMV15K series.