1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Display Cable (Composite Coaxial, Analog RGB, 5 m)

DISPLAY CABLE

Display Cable (Composite Coaxial, Analog RGB, 5 m)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,954.31/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A display cable (composite coaxial) (analog RGB).
[Features]
·Cable for connecting Personal computers with displays from various manufacturers.
·To employ a composite coaxial cable (75 Ω coaxial cable).
·Straight-through cable using all 4 pairs of wires type mini-D-sub15pin which connects all pins.
·A double shielded cable.
·Metal-processed shielded connector.
·Metal-shielded connector.
·Machined pin (gold plating).
·Compatible with Windows Plug&Play.

Product Specifications

Display Cable (Composite Coaxial, Analog RGB, 5 m)

Display Cable (Composite Coaxial, Analog RGB, 5 m)

Connector diagram of Display Cable (Composite Coaxial, Analog RGB/5 m)

Connector diagram of Display Cable (Composite Coaxial, Analog RGB/5 m)

Wiring diagram of Display Cable (Composite Coaxial, Analog RGB/5 m)

Wiring diagram of Display Cable (Composite Coaxial, Analog RGB/5 m)

Dimensional drawing of Display Cable (Composite Coaxial, Analog RGB/5 m)

Dimensional drawing of Display Cable (Composite Coaxial, Analog RGB/5 m)

  • Simply packaged in a plastic bag. The materials used generate fewer contaminating substances when burnt; moreover, this product can be folded to reduce the amount of waste
  • For DOS/V machines.
  • For NEC PC98NX.
  • For NEC or suitable products.
  • For Apple Macintosh or suitable products.
  • Compatible with personal computers of various manufacturers.
  • Due to a 75-Ω coaxial cable used for R/G/B image signals, this product causes very little image quality deterioration.
  • Encapsulated-type aluminum shield is applied inside the high-density braided copper shield material to protect from almost all noise.
  • FCC-compliant product that has been metal-treated for resistance against external noise, and to provide completely effective protection against electro-magnetic interference (EMI).
  • * The Centronics connector is a metal-shielded connector.
  • By using machined pins compliant with U.S MIL standards, contact noises are shutout.
  • Straight connection.

Product Specifications

Features

  • Uses twisted pair wire that is strong against noise and consists of 2 core wires.

  • Gold-plated pins (contacts) are used for rust resistance and for minimizing concerns of signal degradation over time.

Product Specifications

Cable Length5 m
ConnectorMini D-sub (HD) 15pin, male, (imperial thread: 4-40) (metal-processed connector)-
Mini D-sub (HD) 15pin male (imperial thread: 4-40) (metal shield connector (compact))
Cable diameter7.4 mm
Cable standardUL20276
Connectionstraight-through cable using all 4 pairs of wires (composite coaxial cable)

Supported Models

Supported Models"Personal Computer"
PC with Windows (DOS/V), NEC PC98-NX series / PC-9821 series, Apple iMac, Power Mac G4/G3, PowerBook series, iBook series, etc.
* Models with a Mini D-sub (HD) 15pin display port
"Display"
Analog RGB display, projector, etc., of various manufacturers
* Models with a Mini D-sub (HD) 15pin port
Part Number
KB-CHD155N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,954.31

DISPLAY CABLE 1 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Type Cable Connector type CN1 Other Connector type CN2 Other
CN1 connector direction Straight CN2 connector direction Straight

Please check the type/dimensions/specifications of the part KB-CHD155N in the Display Cable (Composite Coaxial, Analog RGB, 5 m) series.