1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IDE/SATA-USB3.0 Conversion Cable, USB-CVIDE6

HDD/SSD(OPTION)

IDE/SATA-USB3.0 Conversion Cable, USB-CVIDE6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,592.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A conversion cable that can simultaneously connect 2 SATA and IDE drives with USB 3.0.
[Features]
·This cable is directly attached to various drives, eliminating the need for a case and making replacement easy.
·No driver installation is required.
·It is safe because it can be switched ON/OFF when attaching and detaching.
·Comes with an AC adapter.
[Applications]
·Convenient to connect SATA and IDE drives to USB 3.0 ports.

Features of This Product

IDE/SATA-USB3.0 Conversion Cable, USB-CVIDE6: Related image

Product image

IDE/SATA-USB3.0 Conversion Cable, USB-CVIDE6: Related image

Compatible with optical drives

IDE/SATA-USB3.0 Conversion Cable, USB-CVIDE6: Related image

Accessories

IDE/SATA-USB3.0 Conversion Cable, USB-CVIDE6: Related image

Description of sections

IDE/SATA-USB3.0 Conversion Cable, USB-CVIDE6: Related image

Connection example 1

IDE/SATA-USB3.0 Conversion Cable, USB-CVIDE6: Related image

Package

IDE/SATA-USB3.0 Conversion Cable, USB-CVIDE6: Related image

Connection example 2

IDE/SATA-USB3.0 Conversion Cable, USB-CVIDE6: Related image

Feature 1

IDE/SATA-USB3.0 Conversion Cable, USB-CVIDE6: Related image

Connection example 3

IDE/SATA-USB3.0 Conversion Cable, USB-CVIDE6: Related image

Feature 2

IDE/SATA-USB3.0 Conversion Cable, USB-CVIDE6: Related image

With ON / OFF switch

IDE/SATA-USB3.0 Conversion Cable, USB-CVIDE6: Related image

Feature 3

  • This conversion cable enables various drives to be connected to USB ports.
  • Connects IDE 3.5 in HDD / 2.5 inch HDD (SSD) to USB 3.0/2.0 ports
  • Connects SATA 3.5 in HDD / 2.5 inch HDD (SSD) to USB 3.0/2.0 ports
  • Connects IDE optical drive device (CD-R/DVD-R drive, etc.) to USB 3.0/2.0 ports (*Please use the attached IDE cable.)
  • * It can also be used in an environment with the USB 2.0 standard (in this case, it will not work in the "Super Speed" mode (transfer rate of 5 Gbps as a theoretical value)).
  • IDE drives and SATA drives can be connected and recognized at the same time.
  • * Simultaneous connection of IDE 3.5 inch HDD and IDE 2.5 in HDD is not supported.
  • The maximum capacity supported is 3 TB.
  • * HDD (SSD) and optical drives cannot be recognized at the same time.
  • You can easily copy and move data from a SATA hard disk to an IDE hard disk and vice versa: from an IDE hard disk to a SATA hard disk.
  • * A hard disk is not included in this product.
  • * May not be applicable with some models.

Product Specifications

Interface USB side: Compatible with USB Ver. 3.0 (Upward compatible with USB Ver.2.0)
HDD (SSD) side / IDE, SATA
* In order to use it as a USB 3.0 device, it must be a host adapter that supports
USB 3.0 or a model equipped with a USB 3.0-supporting port.
Size W96 × D64 × H16mm (Main body only)
Weight Approx. 55 g (Main body only)
Cable Length USB3.0 cable / approx. 1 m
Operating chip Innostor is611
Usage conditions During use: 0 to 50°C (temperature), 0 to 85% (humidity)
During storage: -20 to 50°C (temperature), 0 to 85% (humidity)
Accessories USB 3.0 cable (approx. 1 m), AC adapter × 1, power cable × 1, power supply connector cover × 1, instruction manual

Supported Models

Supported Models With Windows installed (DOS/V) PC * Must be equipped with a USB ports (Type A connector) with at least 1 free port. When connected to a USB port that supports USB 2.0, only USB 2.0 transfer rates are supported.
Supported Operating Systems Windows 10, 8.1, 8 (64 bit / 32 bit), 7 (64 bit / 32 bit), Vista, XP
Compatible drive Built-in 2.5 inch HDD (SSD) and 3.5in HDD with SATA interface, built-in 2.5 inch HDD (SSD) and 3.5 inch HDD with IDE interface, and optical drives with IDE/SATA interface
Maximum drive capacity supported 3 TB in total
Confirmed correspondence status Confirmed supported OS
·Windows 10
  • * The content of confirmed correspondence status is not limited to the description.
Part Number
USB-CVIDE6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,592.07

HDD/SSD(OPTION) 1 Piece(s) 3 Day(s)

Loading...

  1. 1
 

Basic Information

Type Conversion Cable Standard Before Conversion SATA Standard After Conversion USB3.0

Please check the type/dimensions/specifications of the part USB-CVIDE6 in the IDE/SATA-USB3.0 Conversion Cable, USB-CVIDE6 series.