1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

DH Holder [Noise Filter Mount Supporting DIN Rail]【20 Pieces Per Package】

CONTROL CONSOLE ACCESSORIES

DH Holder [Noise Filter Mount Supporting DIN Rail]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Applications]

Please use it as an auxiliary mounting bracket to mount outlets on a DIN rail manufactured by Shinohara Electric. Please use as an auxiliary mounting bracket for the noise filter.

 
Part Number
DH-5085N
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 100.00

CONTROL CONSOLE ACCESSORIES 1 Pack(s)

20 Pieces Per Package

Quote 10

Loading...

  1. 1

Basic Information

Width x height x length(mm) W50 × H13 × L85 Material/surface treatment SPC t = 1.2 mm Trivalent chromate plating finish Compatible Model TDK Lambda / NEC TOKIN