1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Sunhayato Corp., Jump Wire for Breadboard Wiring (1 Bag), Coating: PVC

ELECTRONICS

Sunhayato Corp., Jump Wire for Breadboard Wiring (1 Bag), Coating: PVC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 128.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ High-grade jump wire with nickel pins on both ends of the wire.
・ It can be easily inserted and removed from the breadboard, securely connected, and freely bent.
[Applications]
・ For circuit creation on breadboard
[Product Specifications]
・ Pin diameter: 0.6ø
・ White, yellow, blue, red, black, 2 pieces each
・ Sunhayato Corp., Breadboard Wiring Wire Jump Wire (1 bag)
・ JAN code: 4931442649150
・ Trusco Code: 816-3354
・ Weight: 12 g
[Material/Finishing]
・ Wire material: Copper nickel plating
・ Pin material: Nickel
・ Coating: PVC

Part Number
SPP150
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 128.58

ELECTRONICS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part SPP150 in the Sunhayato Corp., Jump Wire for Breadboard Wiring (1 Bag), Coating: PVC series.