(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
"Applicable to conventional electric source stripping work on TV, AV, PC precision Equipment e.t.c...
-handy type with Light Weight and Compact
-Applicable to AWG30~16(0.05SQ~1.25SQ)
-Easy to be able to strip Core Wire of Electric Cable without crack"
Overall Length(mm) | 165mm | JAN Code | 4952520083406 | Weight | 140g/w |
---|---|---|---|---|---|
Adaptation wire size AWG | 20/18/16/14/12/10 | Adaptation wire size Core wire covering stripper | 0.8/1/1.3/1.6/2.0/2.6 | Package size (H x W x D mm) | 215×95×20 |
Set Include | 6 | Overall Size | 164 | Width | 56 |
Blade Thickness | 3 | Grip Thickness | 14 | Blade Length | 5.5 |
Old model | PP313A-165 |
Please check the type/dimensions/specifications of the part PP323A-165 in the Protech Wire Stripper PP323 series.
How can we improve?
How can we improve?