1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

San Ace (Sunace) C270 9B1 TS Type

San Ace (Sunace) C270 9B1 TS Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 15,333.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Centrifugal fan with brackets integrated with an inlet nozzle. Ideal for air purifiers, industrial blowers, industrial air conditioners, inverters, communication equipment, heat exchangers, etc. Includes a PWM control function for external control of the fan rotation speed.

 
Part Number
9B1TS48P0G001
9B1TS48P0H001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMaximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Rated Current
(A)
Rated input
(W)

฿ 15,514.47

SYD SAN ACE C270 9B1TS 1 Piece(s) 22 Day(s) 1028.174.58613.65175.2

฿ 15,333.55

SYD SAN ACE C270 9B1TS 1 Piece(s) 22 Day(s) 1022.770.55902.0899.8

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size Other Frame thickness Other
Rated Voltage DC48V Sensor specifications Pulse Frame Shape Without Gusset
Frame Material Aluminum Life Expectancy(h) 40000 Size 270x270
Thickness 119mm Protection function Current cut method, reverse connection protection Features With PWM control
Flame-Retardant Grade Blade: UL94V-0 / Bracket: UL94V-0