1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

San Ace (Sunace) C175 9TGA Type (9TGA48P0G001)

SYD SAN ACE C175 9TGA

San Ace (Sunace) C175 9TGA Type (9TGA48P0G001)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is a centrifugal fan with φ175 mm x 69 mm thickness that has achieved the industry's highest air volume. Ideal for communication equipment, large inverters, freezer units, dust collectors, air conditioners, etc. Includes a PWM control function for external control of the fan rotation speed.

 
Part Number
9TGA48P0G001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Rated Current
(A)
Rated input
(W)

฿ 10,266.88

SYD SAN ACE C175 9TGA 1 Piece(s) 22 Day(s) 10DC48V17.68011003.5168

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size Other Frame thickness Other
Sensor specifications Pulse Frame Shape Without Gusset Frame Material Aluminum
Life Expectancy(h) 40000 Size φ175 Thickness 69mm
Protection function Current cut method, reverse connection protection Features With PWM control Flame-Retardant Grade Blade: UL94V-0

Please check the type/dimensions/specifications of the part 9TGA48P0G001 in the San Ace (Sunace) C175 9TGA Type series.

Products with similar specification

Part Number
9TGA24P0H001
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRated Voltage Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Rated Current
(A)
Rated input
(W)

฿ 10,025.66

1 Piece(s) 5 Day(s) 10DC24V15.3778304.8115