1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

San Ace (Sunace) 172 9HV Type (9HV0412P3K001)

SYD SAN ACE 40 9HV

San Ace (Sunace) 172 9HV Type (9HV0412P3K001)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It has achieved the industry's highest static pressure. Ideal for servers, storage, communications equipment, industrial inverters, power conditioners for solar powered systems, etc.

 
Part Number
9HV0412P3K001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFrame Size Frame thickness Rated Voltage Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Size Rated Current
(A)
Rated input
(W)
Flame-Retardant Grade

฿ 1,561.29

SYD SAN ACE 40 9HV 1 Piece(s) 5 Day(s) 40x40[Other] 28mmDC12V0.83651100-1.5218.3Blade: UL94V-0

Loading...

  1. 1

Basic Information

Model DC Fan Sensor specifications Pulse Safety standards UL / CUL / TUV / CSA
Frame Shape Without Gusset Frame Material Aluminum Life Expectancy(h) 40000
Protection function Current cut method, reverse connection protection Features With PWM control

Please check the type/dimensions/specifications of the part 9HV0412P3K001 in the San Ace (Sunace) 172 9HV Type series.

Products with similar specification

Part Number
9HV5724P5H001
9HV5748P5G001
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipFrame Size Frame thickness Rated Voltage Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Size Rated Current
(A)
Rated input
(W)
Flame-Retardant Grade

฿ 5,207.37

1 Piece(s) 5 Day(s) Ø172[40 mm or more] 51mmDC24V12.3771000φ172 x 1505120Blade: UL94V-1

฿ 5,412.41

1 Piece(s) 5 Day(s) Ø172[40 mm or more] 51mmDC48V16.1831600φ172 x 1505240Blade: UL94V-1