1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

San Ace 136RF (9RF1312P3H001)

SYD SAN ACE 136RF

San Ace 136RF (9RF1312P3H001)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A reversible flow fan which is the first for SANYO DENKI CO., LTD. as a single unit capable of blowing air in both directions, that comes in dimensions of φ136 mm x 28 mm thickness. Contributes to reducing the number of fans.

 
Part Number
9RF1312P3H001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage Rated Current
(A)
Rated input
(W)

฿ 2,260.96

SYD SAN ACE 136RF 1 Piece(s) 5 Day(s) 10DC12V0.151.8

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size Other Frame thickness Other
Sensor specifications Pulse Safety standards UL / CUL / TUV / CSA Maximum air flow (DC input)(m3/min) 2
Sound pressure level (for DC input)(dB) 35 Maximum static pressure (for DC input)(Pa) 102 Frame Shape With ribs
Frame Material Resin Life Expectancy(h) 40000 Size φ136
Thickness 28mm Protection function Current cut method, reverse connection protection Features In cases where PWM control is included, see the manufacturer catalog for reverse direction characteristics.
Flame-Retardant Grade Frame: UL94V-0/blade: UL94V-0

Please check the type/dimensions/specifications of the part 9RF1312P3H001 in the San Ace 136RF series.

Products with similar specification

Part Number
9RF1324P3H001
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRated Voltage Rated Current
(A)
Rated input
(W)

฿ 2,260.96

1 Piece(s) 13 Day(s) 10DC24V0.092.2