1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

San Ace (Sunace) 92W 9WL Type (9WL0912P4G001)

SYD SAN ACE 92W 9WL

San Ace (Sunace) 92W 9WL Type (9WL0912P4G001)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

With protection degree IP68 water- and dustproofing, it has the longest product life in the industry class. Ideal for cooling power conditioners for photovoltaic power generation, rapid chargers for electric vehicles, LED panels, etc.

 
Part Number
9WL0912P4G001
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Voltage Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Protection function Rated Current
(A)
Rated input
(W)

฿ 3,332.84

SYD SAN ACE 92W 9WL 1 Piece(s) 5 Day(s) 10DC12V1.934081Current cut method, reverse connection protection0.303.6

Loading...

  1. 1

Basic Information

Model DC Fan Frame Size 92x92 Frame thickness 25mm
Sensor specifications Pulse Classification Long Life / Waterproof Safety standards UL / CUL / TUV / CSA
Frame Shape Without Gusset Frame Material Aluminum Life Expectancy(h) 180000
Features With PWM control Flame-Retardant Grade Blade: UL94V-1

Please check the type/dimensions/specifications of the part 9WL0912P4G001 in the San Ace (Sunace) 92W 9WL Type series.

Products with similar specification

Part Number
9WL0912P4H001
9WL0912P4J001
9WL0912P4S001
9WL0924P4H001
9WL0924P4J001
9WL0924P4S001
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSRated Voltage Maximum air flow (DC input)
(m3/min)
Sound pressure level (for DC input)
(dB)
Maximum static pressure (for DC input)
(Pa)
Protection function Rated Current
(A)
Rated input
(W)

฿ 3,266.50

1 Piece(s) 13 Day(s) 10DC12V1.383241.6Current cut method, burnout protection while restricted0.151.8

฿ 3,399.17

1 Piece(s) 13 Day(s) 10DC12V2.244105Current cut method, reverse connection protection0.425.04

฿ 3,266.50

1 Piece(s) 13 Day(s) 10DC12V1.693762.1Current cut method, reverse connection protection0.222.64

฿ 3,266.50

1 Piece(s) 13 Day(s) 10DC24V1.383241.6Current cut method, reverse connection protection0.071.68

฿ 3,399.17

1 Piece(s) 13 Day(s) 10DC24V2.244105Current cut method, burnout protection while restricted0.215.04

฿ 3,266.50

1 Piece(s) 13 Day(s) 10DC24V1.693762.1Current cut method, reverse connection protection0.112.64