1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

San Ace 92AD (Part Number)

San Ace 92AD
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,445.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The industry's lowest power consumption, highest air volume and highest static pressure. A fan that internally converts drive AC power into DC power.

 
Part Number
9AD0901H1H
9AD0901H1H1
9AD0901H12
9AD0901H121
9AD0901M1H
9AD0901M1H1
9AD0901M12
9AD0901M121
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSensor specifications Maximum Air Flow (AC when 50 Hz)
(m3/min)
Maximum air flow (at AC 60 Hz)
(m3/min)
Sound pressure level (for AC-50 Hz)
(dB)
Sound pressure level (for AC-60 Hz)
(dB)
Maximum Static Pressure (AC 50 Hz)
(Pa)
Maximum static pressure (at AC 60 Hz)
(Pa)
Frame Shape Rated Current
(A)
Rated input
(W)

฿ 3,479.00

SYD SAN ACE 92AD 1 Piece(s) 5 Day(s) 10[Other] Low speed1.51.540409090With ribs0.084.5

฿ 1,445.37

SYD SAN ACE 92AD 1 Piece(s) 13 Day(s) 10[Other] Low speed1.51.540409090Without Gusset0.084.5

฿ 1,445.37

SYD SAN ACE 92AD 1 Piece(s) 5 Day(s) 10NA1.51.540409090With ribs0.084.5

฿ 1,445.37

SYD SAN ACE 92AD 1 Piece(s) 13 Day(s) 10NA1.51.540409090Without Gusset0.084.5

฿ 3,479.00

SYD SAN ACE 92AD 1 Piece(s) 5 Day(s) 10[Other] Low speed1.181.1833335656With ribs0.063

฿ 1,445.37

SYD SAN ACE 92AD 1 Piece(s) 13 Day(s) 10[Other] Low speed1.181.1833335656Without Gusset0.063

฿ 1,445.37

SYD SAN ACE 92AD 1 Piece(s) 5 Day(s) 10NA1.181.1833335656With ribs0.063

฿ 1,445.37

SYD SAN ACE 92AD 1 Piece(s) 13 Day(s) 10NA1.181.1833335656Without Gusset0.063

Loading...

  1. 1

Basic Information

Model ACDC fan Frame Size 92x92 Frame thickness 38mm
Rated Voltage 100 to 240 Safety standards PSE / CE / UL / CUL / TUV / CSA Frame Material Resin
Life Expectancy(h) 60000 Protection function Current cut method, burnout protection while restricted Flame-Retardant Grade Frame: UL94V-0/blade: UL94V-0