1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hook-and-Loop Band, Weather-Resistant, Strap, 15 cm, Black (4 pcs. included)【4 Pieces Per Package】

ELECTRONICS

Hook-and-Loop Band, Weather-Resistant, Strap, 15 cm, Black (4 pcs. included)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 127.92/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Reusable double sided hook-and-loop tape with plastic hook on one side and woven loops on the other side.
[Features]
・ Double-sided type (molded + woven hook-and-loop tape).
・ Weight: 4 g.
・ Country of manufacture: Japan.
[Applications]
・ For simple temporary fixing of cords, hoses, etc.

Features of weather-resistant hook-and-loop bands with 15 cm strap, black

External appearance of MKSW1915BK

External appearance of MKSW1915BK

  • Color: black
  • Width: 19 mm
  • Length: 150 mm
  • Thickness: 2 mm
  • Tensile strength: 25 N
  • Maximum binding diameter: 35 mm
Application examples

Application examples

Dimensional drawing of MKSW1915BK

Dimensional drawing of MKSW1915BK

-ABCDEF
-[mm] (±1 mm)
MKSW-1915 series1912.5150164.213.3
Part Number
MKSW1915BK
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 127.92

ELECTRONICS 1 Pack(s)

4 Pieces Per Package

1 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part MKSW1915BK in the Hook-and-Loop Band, Weather-Resistant, Strap, 15 cm, Black (4 pcs. included) series.