(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Noise filter FTA series: Three-phase input, 1 step filter, noise filter for noise terminal voltage control.
[Features]
· Low-profile small type.
· 150 kHz to 1 MHz common standard noise filter (1 step filter).
· 3ø noise filter.
· Three-phase three-wire type 500 V.
· Lineup from 6 to 30 A. (6 A / 10 A / 20 A / 30 A)
· Adopts push-down type of terminal block that is quick and easy. (Includes a screw-captive function).
[Applications]
· Suitable for robots, welding machine, elevators and medical machines that have an inverter or servo motor.
Part Number |
---|
JAC-06-683 |
JAC-10-683 |
JAC-30-683 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Current (A) |
---|---|---|---|---|---|---|---|
฿ 1,530.81 | CSL JAC NOISE FILTERS | 1 Piece(s) | 13 Day(s) | 10 | 6 | ||
฿ 1,554.93 | CSL JAC NOISE FILTERS | 1 Piece(s) | 5 Day(s) | 10 | 10 | ||
฿ 1,940.88 | CSL JAC NOISE FILTERS | 1 Piece(s) | 5 Day(s) | 10 | 30 |
Loading...
Input Type | Three-Phase | Mounting Method | Fasten With Screws | Wiring Method | Screw Fastening |
---|---|---|---|---|---|
Safety standards | UL / CUL / CSA | D(mm) | 132 | W(mm) | 63 |
H(mm) | 44 | Representative standards (VDE) | Corresponds To | Representative standards (ENEC) | Corresponds To |
150 kHz to 1 MHz, high attenuation | Corresponds To | Leak current value(mA max) | 5(500V60Hz) |
How can we improve?
How can we improve?