1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

FSB Series (Part Number)

CSL FSB NOISE FILTERS

FSB Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,645.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A book type that fits into a small space (space-saving design). Uses an anti-saturation filter (handling common mode current increases) to achieve a high damping effect. For applications that require long motor cables.
A noise filter for motor drive systems.
· Lineup from 10 to 150A. *MISUMI handling is 10A/20A/30A.
· Improved saturation performance.
· Book type. (Installation area saves space)
· With screw drop prevention function. ( Uses push-down type terminal block)
· Uses push-down type terminal block-Grounding capacitor that can be selecteddepending on the application-Din rail mounting type is available as an option - > Add item
[Applications]
· Uses multi-axis motor, inverter, shielded cable When.
· Ideal for long cable runs.
· Uses multiple switching power supplies and is ideal for single-phase inverters.

 
Part Number
FSB-10-324
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,645.87

CSL FSB NOISE FILTERS 1 Piece(s) 11 Day(s) 10

Loading...

  1. 1

Basic Information

Input Type Three-Phase Rated Current(A) 10 Mounting Method Fasten With Screws
Wiring Method Screw Fastening Safety standards UL / CUL / CSA D(mm) 240
W(mm) 66 H(mm) 100 Representative standards (VDE) Corresponds To
Representative standards (ENEC) Corresponds To Leak current value(mA max) 24(500V60Hz)