1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Cable Protective Sleeve (Oil Resistant) (EA947SC-30)

FLEXIBLE CABLE PROTECTION TUBE

Flexible Cable Protective Sleeve (Oil Resistant) (EA947SC-30)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·Oil resistance. [Applications]·Around machines in factories, etc. [Material]·The tube is made of zinc plated steel strip with a square lock structure and is coated with a highly oil-resistant vinyl.

 
Part Number
EA947SC-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRequired Internal Diameter Size
(mm)
Required Bend Radius
(mm)
JAN Code

฿ 12,591.67

FLEXIBLE CABLE PROTECTION TUBE 1 Piece(s) 25 Day(s) 26.4mmRepeat: 180 mm, fixed: 70 mm4548745499926

Loading...

  1. 1

Basic Information

Type Corrugated Tube Operating Temperature (Minimum)(℃) -33 Operating Temperature (Maximum)(℃) 63
Color Black Protection Function (Environmental Resistance) Oil Resistance / Weatherability Operating Temperature Range -33 to 63°C

Please check the type/dimensions/specifications of the part EA947SC-30 in the Flexible Cable Protective Sleeve (Oil Resistant) series.

Products with similar specification

Part Number
EA947SA-10
EA947SB-30
EA947SB-5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRequired Internal Diameter Size
(mm)
Required Bend Radius
(mm)
JAN Code

฿ 2,666.03

1 Piece(s) Same day 15.8mm-4548745431384

฿ 9,450.00

1 Piece(s) 15 Day(s) 20.8mmRepeat: 140 mm, fixed: 40 mm4548745499919

฿ 1,759.68

1 Piece(s) 5 Day(s) 20.8mm-4548745431421