1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Conduit Connector (Part Number)

Flexible Conduit Connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 86.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]·ESCO resin conduit flexible conduit connector. [Material]·Flame-retardant ABS resin.

Part Number
EA947HN-21D
EA947HN-22D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSpecification 1 Specification 2

฿ 86.67

CONNECTOR 1 Piece(s) 5 Day(s) ·Compatible conduit: PF conduit 16; compatible knockout diameter: diameter 27 mm, for 22 (25); Thread diameter: PF3/4"; color: beige; Please use it when attaching the PF conduit to the box.·It can be used even in confined places such as between reinforcing bars where hands cannot reach. ·Just twist with the tip of the combination pliers open. (Normal release can be done by hand.); JAN: 4518340243941

฿ 110.48

CONNECTOR 1 Piece(s) 5 Day(s) --

Loading...

  1. 1

Basic Information

Type Connector/Coupling, Etc. Color Beige Protection Function (Environmental Resistance) Flame Retardance