1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Connector [for Flexible Tube] EA947HN-21D

CONNECTOR

Connector [for Flexible Tube] EA947HN-21D
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 86.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Color-Beige
・Use this connector to attach a PF pipe to a box.
・Can be used in tight areas such as unreachable spaces between reinforcing bars.
・Just open the side cutting pliers tips and twist the connector. (Normal release is possible manually.)
・Application…PF pipe 16
・Knockout dia.…For dia. 27mm,22(25)
・Thread dia.…PF3/4

Part Number
EA947HN-21D
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 86.67

CONNECTOR 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Connector/Coupling, Etc. Color Beige Protection Function (Environmental Resistance) Flame Retardance
Specification 1 ·Compatible conduit: PF conduit 16; compatible knockout diameter: diameter 27 mm, for 22 (25); Thread diameter: PF3/4"; color: beige; Please use it when attaching the PF conduit to the box. Specification 2 ·It can be used even in confined places such as between reinforcing bars where hands cannot reach. ·Just twist with the tip of the combination pliers open. (Normal release can be done by hand.); JAN: 4518340243941

Please check the type/dimensions/specifications of the part EA947HN-21D in the Connector [for Flexible Tube] EA947HN-21D series.