(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·A light and soft half-corrugated protection tube that is convenient for protecting and concentrating cables.
·Since it is split in half, it can be retrofitted to the cable.
·Can be used for a variety of purposes, including preventing contact with metal objects, beams, hanging bolts, etc., and protecting cables at intersections between power systems and communication systems, and through structures.
·Cardboard box packaging with take-out opening. You can pull out and cut only the amount you need, so there is no chance of pipes coming apart.
Type | Corrugated Tube | Shape | Half-Split | Operating Temperature (Maximum)(℃) | 60 |
---|---|---|---|---|---|
Color | Milky White |
Please check the type/dimensions/specifications of the part EA947HL-1 in the Cable protective sleeve series.
Part Number |
---|
EA947HL-2 |
EA947HL-4 |
EA947HL-5 |
EA947HL-6 |
EA947HL-7 |
EA947HL-8 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Required Internal Diameter Size (mm) | JAN Code |
---|---|---|---|---|---|---|
฿ 1,162.28 | 1 Piece(s) | 6 Day(s) | 10.5mm | 4548745000214 | ||
฿ 997.09 | 1 Piece(s) | 5 Day(s) | 14.5mm | - | ||
฿ 1,765.08 | 1 Piece(s) | 5 Day(s) | 14.5mm | 4548745000245 | ||
฿ 4,936.77 | 1 Piece(s) | 5 Day(s) | 14.5mm | 4548745000252 | ||
฿ 1,124.90 | 1 Piece(s) | 5 Day(s) | 18mm | 4548745000498 | ||
฿ 1,741.53 | 1 Piece(s) | 5 Day(s) | 18mm | 4548745000481 |
How can we improve?
How can we improve?