(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
◆ Industrial/Professional-Use microSD Card / Made in Japan◆
A product made in Japan for peace of mind and equipped with a Panasonic proprietary high functionality controller.
The life span of the SD card has been increased thanks to functions such as "Bit Error Auto Refresh / Write-on Leveling / Stress Distribution" of the controller.
NAND Flash Memory: MLC (Approx. 2,000 write cycles)
Features: High reliability (full memory area inspected for read- and writability) / economical focus / power cutoff resistance
Recommended use: Applications that read data frequently, embedding to in-vehicle devices
Surveillance cameras, car navigation, EDR, digital signage, measuring instruments, card authentication devices, inspection devices, image treatment devices, etc.
Packaging format: Blister packing, individually packaged
Type | microSD | Memory card standard | SDHC | SD speed class | 2 |
---|
Please check the type/dimensions/specifications of the part RP-SMKC04SW0 in the High Durability Industrial/Professional Micro SD Card KC Series (4 to 16 GB) series.
Part Number |
---|
RP-SMKC08SW0 |
RP-SMKC16SW0 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Capacity |
---|---|---|---|---|---|---|
฿ 2,492.14 | 1 Piece(s) | Same day | 10 | 8GB | ||
฿ 3,412.45 | 1 Piece(s) | Same day | - | 16GB |
How can we improve?
How can we improve?