1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

High Durability Industrial/Professional Micro SD Card SC Series (2 to 8 GB)

MEMORY CARD

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • High Durability Industrial/Professional Micro SD Card SC Series (2 to 8 GB)
  • High Durability Industrial/Professional Micro SD Card SC Series (2 to 8 GB)
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 8,484.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

◆ Industrial/Professional-Use microSD Card / Made in Japan◆

A product made in Japan for peace of mind and equipped with a Panasonic proprietary high functionality controller.
The life span of the SD card has been increased thanks to functions such as "Bit Error Auto Refresh / Write-on Leveling / Stress Distribution" of the controller.

NAND Flash Memory: SLC (Approx. 60,000 write cycles)

Features: High reliability (full memory area inspected for read- and writability) / long operation life / power cutoff resistance
Recommended use: Applications that repeatedly write data frequently, applications that handle high resolution data
For Data Loggers, PLCs, Indicators, HMIs, Measuring Instruments, etc.

Packaging format: Blister packing, individually packaged

 
Part Number
RP-SMSC08SW0 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 8,484.09

฿ 4,604.32

MEMORY CARD 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Type microSD Capacity 8GB Memory card standard SDHC
SD speed class 10 UHS Speed Class 3

Please check the type/dimensions/specifications of the part RP-SMSC08SW0 in the High Durability Industrial/Professional Micro SD Card SC Series (2 to 8 GB) series.