(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Long service life, high performance, high quality SD memory card for industrial equipment.
[Features]
· Featuring SLC type NAND flash memory.
· Manufactured in Japan, from design to actual production. Equipped with high-performance controller originally designed by Panasonic.
· Functions such as "Wear Leveling", "Bit Error Auto Refresh", and "Dispersion of Writing Stress" maximize lifetime.
· Read/write tests for all memory areas in every product is performed prior to shipment. · Initial failure rate is greatly reduced.
· Automatically restores the system when a sudden power interruption occurs during data writing, and prevents troubles such as card recognition error.
[Applications]
· Convenient as a replacement for industrial devices and mountable memories of which particular reliability is required.
Ideal for applications where date is repeatedly written at high frequency such as in data logger, PLC, etc. and for applications that handle high resolution data.
RP-SDFC51SW1
RP-SDF02GSW0
RP-SDFC04SW0
RP-SDFC08SW0
RP-SDF16GSW0
Part number | Blister Cardboard packaging | RP- SDFC51SW1 | RP- SDF02GSW0 | RP- SDFC04SW0 | RP- SDFC08SW0 | RP- SDF16GSW0 |
---|---|---|---|---|---|---|
Capacity*1 | 512 MB | 2 GB | 4 GB | 8 GB | 16 GB | |
Flash Memory | Type | Binary (SLC) NAND Flash Memory | ||||
Supported SD Physical Specifications | Version 3.01 (Non-compliant with UHS-I) | Version 3.01 (Compliant with UHS-I) | ||||
Speed class (For video recording: guaranteed minimum sequential write speed) | Speed Class 6 (Non-compliant with UHS speed class) | Speed Class 10 UHS Speed Class 1 | ||||
6 MB/s (48 Mbps) | 10 MB/s (80 Mbps) | |||||
Supports Bus Standard | High Speed, Default Speed | UHS-I (SDR50/DDR50/SDR104), High Speed, Default Speed | ||||
Transfer Speed (Maximum)*2 | Read | 22 MB/s | 85 MB/s | 90 MB/s | 95 MB/s | |
Write | 20 MB/s | 30 MB/s | 25 MB/s | 80 MB/s | ||
Temperature resistance | Operating Temperature: -25°C to + 85°C Storage Temperature: -40°C to + 85°C | |||||
Environmental Specifications | · Humidity: 5-95% (no condensation) · Shock: 1000 G · Bending: 20 N or more · Magnet: 1,000 Gauss · Insertion/Removal Durability: 10,000 or more (Used at room temperature, in Panasonic standard SD card slot) · Vibration: 15 Gp-p · Static electricity: conforming to IEC 61000-4-2 · Torsion: 0.3 N·m or more · X-ray: 0.1 Gy · Built-in fuse prevents heat generation | |||||
Controller |   | Designed by Panasonic | ||||
Function | Double Power Failure (power cutoff) Recovery (system, data), ECC Error Correction, Auto Refresh Function, Static Wear Leveling, Intelligent Writing | |||||
Absolute Maximum Ratings*3 | Power Supply Voltage | min -0.3 V / max 4.6 V | ||||
Input Terminal Voltage | min -0.3 V / max VDD +0.3 V | |||||
Output Terminal Voltage | min -0.3 V / max VDD +0.3 V | |||||
Output Current | min -24 mA / max +24 mA | |||||
Size (length x width x height) | 32.0 x 24.0 x 2.1 mm |
*1: SD Card utilizes a portion of the memory for copy protection and other purposes. Therefore the usable capacity will be less.
*2: Speed performance may vary.
*3: The absolute maximum rating is the limit values of operating that does not cause damage to the product when applied. It does not guarantee the operation.
Part Number |
---|
RP-SDFC08SW0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 7,416.96 ฿ 4,022.22 | MEMORY CARD | 1 Piece(s) | Same day |
Loading...
Type | SD card | Capacity | 8GB | Memory card standard | SDHC |
---|---|---|---|---|---|
SD speed class | 10 | UHS Speed Class | 1 |
Please check the type/dimensions/specifications of the part RP-SDFC08SW0 in the High Durability Commercial/Industrial Use SD Memory Card FX Series (512 MB - 16 GB) series.
How can we improve?
How can we improve?