1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Transcend SSD 2.5 Inch, SATA3 6 Gb/s TLC Model (TS240GSSD220S)

HDD/SSD

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It is compliant with SATA-III 6 Gb/s and provides a transfer rate of up to 550 MB/s, so faster system startup and loading time can be expected. In addition, since it supports DevSleep mode, it cuts the power consumption by up to 90%.

· Interface SATA III 6 Gb/s
· Max. Read Speed 550 MB/s, Max. Write Speed 450 MB/s
· Supports DevSleep mode, reduces power consumption by approx. 90%
· Standard 2.5 inch form factor with 6.8 mm thickness and 58 g weight.
· S.M.A.R.T., TRIM & NCQ commands are supported
· SATA 6 Gbps/3 Gbps/1.5 Gbps

 
Part Number
TS240GSSD220S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCapacity Memory Capacity

฿ 4,817.00

HDD/SSD 1 Piece(s) Same day 160GB or higher to 320GB or lower240GB

Loading...

  1. 1

Basic Information

Type SSD Size 2.5-inch Interface Serial ATA
Representative Standard CE Dimension vertical(mm) 100 Dimension width(mm) 69.85
Dimension depth(mm) 6.8 Type Triple Level Cell Reading speed(MB/s) 550
Writing speed(MB/s) 450

Please check the type/dimensions/specifications of the part TS240GSSD220S in the Transcend SSD 2.5 Inch, SATA3 6 Gb/s TLC Model series.

Products with similar specification

Part Number
TS480GSSD220S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipCapacity Memory Capacity

฿ 6,271.78

1 Piece(s) Quote 320GB or higher to 640GB or lower480GB