1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

USB3.1 SD/microSD Card Reader TS-RDF5□

CARD READER

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • USB3.1 SD/microSD Card Reader TS-RDF5□
  • USB3.1 SD/microSD Card Reader TS-RDF5□
  • USB3.1 SD/microSD Card Reader TS-RDF5□
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,116.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

RDF5, which provides ultra-high-speed data transfer, has a SuperSpeed USB 3.1 Gen 1 interface and is a card reader that supports next-generation memory cards.
[Features]
· Plugged directly into the USB port of any desktop or notebook computer, enabling effortless data transfer.
· With an LED that displays data access.
· Support RecoveRx photo recovery software.
· Portable design.
· SuperSpeed USB 3.1 Gen 1 interface.
[Applications]
· Optimal for plugging directly into the USB port of any desktop or notebook computer.

A Portable Card Reader That Supports Ultra-High-Speed Data Transfers

TS-RDF5K / Color: Black

TS-RDF5K / Color: Black

USB 3.0 SD / microSD Card Reader Specifications

USB 3.0 SD / microSD Card Reader Size Diagram

USB 3.0 SD / microSD Card Reader Size Diagram

 

Specifications

 

Size: 56 (L) × 24 (W) × 8.9 mm (H)
Weight: 18 g
Interface: USB 2.0 / USB 3.0
Operating voltage: 5 V
Operating temperature: 0 to 70°C
Certifications: CE, FCC, BSMI, C-tick, KC
Supported media: SDHC (UHS-I), SDXC (UHS-I), microSDHC (UHS-I), microSDXC (UHS-I)
System requirements: A desktop/notebook computer with USB port (must be connected to a USB 3.0 port in order to utilize USB 3.0 performance.) Any of the following operating systems:
Windows XP / Windows Vista / Windows 7 / Windows 8 / Windows 10 / Mac OS 10.2.8 or later / Linux Kernel 2.6.30 or later

Related Products

microSDHC Card

microSDHC Card

Built-in Error Correcting Code (ECC) technology to detect and correct transfer errors provides excellent reliability and long-term data storage.

microSD Card

microSD Card

Built-in Error Correcting Code (ECC) technology to detect and correct transfer errors provides excellent reliability and long-term data storage.

SDHC Card

SDHC Card

Equipped with ECC technology to provide improved data transfer reliability, and wear leveling for maximum product service life.

Part Number
TS-RDF5W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,116.67

CARD READER 1 Piece(s) 20 Day(s)

Loading...

  1. 1
 

Basic Information

Color White Media SDHC (UHS-I) / SDXC (UHS-I) / microSDHC (UHS-I) / microSDXC (UHS-I) Features Equipped with a USB 3.0 interface, this card reader supports next-generation memory cards
Specifications Connection interface: USB 3.0 / USB 2.0 (a USB 3.0 port is required for USB 3.0 performance) Operating system: Windows XP, Vista, 7, 8, 10 Mac OS 10.2.8 onwards Linux Kernel 2.6.30 or later Authentication CE, FCC, BSMI, C-tick, KC Size (W x D x H)(mm) 24 × 56 × 8.9

Please check the type/dimensions/specifications of the part TS-RDF5W in the USB3.1 SD/microSD Card Reader TS-RDF5□ series.