(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Brighter, louder, easier to use and stronger. Seriously redeveloped stack light
Part Number |
---|
LR7-502WJNW-CBGYR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,071.60 | SIGNAL TOWER LR SERIES | 1 Piece(s) | 23 Day(s) | 10 | 5 | White | Blue | Green | Yellow | Red | NA | Lighting | Open collector compatible (NPN/PNP) | - | Off-white | PC | Color globe |
Loading...
Type | Standard | Shape | Round | Thickness | Ø70 |
---|---|---|---|---|---|
Rated Voltage(V) | DC24V | Light Source | LED | Mounting Method | Direct mounting |
Representative Standard | CE / UL / CUL | Protective Structure | IP65 |
Please check the type/dimensions/specifications of the part LR7-502WJNW-CBGYR in the LR Series Stack Light Signal Towers (LR7) series.
Part Number |
---|
LR7-102WJBW-Y |
LR7-102WJNW-B |
LR7-102WJNW-G |
LR7-102WJNW-R |
LR7-502WJNW-RYGBC |
LR7-502WJNW-YGBCR |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,593.00 | 1 Piece(s) | 21 Day(s) | 10 | 1 | Yellow | - | - | - | - | Available | Lighting/blinking | Open collector support (NPN/PNP) | 4 types | Off-White | - | - | ||
฿ 5,961.59 | 1 Piece(s) | 23 Day(s) | 10 | 1 | Blue | - | - | - | - | NA | Lighting | Open collector compatible (NPN/PNP) | - | Off-white | PC | Color globe | ||
฿ 1,729.00 | 1 Piece(s) | 21 Day(s) | 10 | 1 | Green | - | - | - | - | NA | Lighting | Open collector support (NPN/PNP) | - | Off-White | - | - | ||
฿ 1,729.00 | 1 Piece(s) | 21 Day(s) | 10 | 1 | Red | - | - | - | - | NA | Lighting | Open collector support (NPN/PNP) | - | Off-White | - | - | ||
฿ 3,457.00 | 1 Piece(s) | 21 Day(s) | 10 | 5 | Red | Yellow | Green | Blue | White | NA | Lighting | Open collector support (NPN/PNP) | - | Off-White | - | - | ||
฿ 10,071.60 | 1 Piece(s) | 23 Day(s) | 10 | 5 | Yellow | Green | Blue | White | Red | NA | Lighting | Open collector compatible (NPN/PNP) | - | Off-white | PC | Color globe |
How can we improve?
How can we improve?