(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An LR series stack light that pursues better visibility of light, improved audibility, ease of use and environment resistance.
[Features]
· The newly-designed 360° uniform light lens (patent pending), in which inner lenses are radially arranged, achieves efficient and effective LED light emission.
Useful for notification over long distances at production sites by glowing brightly with a wide light emitting area.
Employs a cylindrical nonporous (no-hole) buzzer, a first for the industry.
The smooth even surface prevents dust, water, and other dirt from entering the product (IP protection grade 65 obtained*).
Uses shock resistant polycarbonate and the wiring uses cab-tire cables that prevent disconnection.
[Applications]
· For abnormality alarms and displaying the operation state of equipment.
Ideal for all kinds of alarms and notifications.
Part Number |
---|
LR6-3M2WJNW-CBR |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 6,609.13 | SIGNAL TOWER LR SERIES | 1 Piece(s) | 21 Day(s) | 10 | [Other] VAC 100–240 | 3 | White | Blue | Red | - | - | Direct mounting | NA | Lighting | Open collector compatible (NPN) | - | Off-white | IP65 | PC | Color globe |
Loading...
Type | Standard | Shape | Round | Thickness | Ø60 |
---|---|---|---|---|---|
Light Source | LED | Representative Standard | CE / UL / CUL |
Please check the type/dimensions/specifications of the part LR6-3M2WJNW-CBR in the LR Series Stack Light Signal Towers (LR6) series.
Part Number |
---|
LR6-102LJBW-B |
LR6-102LJBW-C |
LR6-102LJBW-G |
LR6-3M2WJNW-CRG |
LR6-3M2WJNW-CYC |
LR6-3M2WJNW-GBRZ |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Rated Voltage (V) | Number of Steps | Color (top stage) | Color (second stage) | Color (third stage) | Color (fourth stage) | Color (fifth stage) | Mounting Method | Buzzer (with/without) | Lighting/blinking | Control method | Sound and color | Main Body Color | Protective Structure | Body material | Globe color |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,324.75 | 1 Piece(s) | 21 Day(s) | 10 | DC24V | 1 | Blue | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | Available | Lighting/blinking | Open collector compatible (NPN/PNP) | 4 types | Off-white | IP54 | PC | Color globe | ||
฿ 5,324.75 | 1 Piece(s) | 21 Day(s) | 10 | DC24V | 1 | White | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | Available | Lighting/blinking | Open collector compatible (NPN/PNP) | 4 types | Off-white | IP54 | PC | Color globe | ||
฿ 2,781.00 | 1 Piece(s) | 6 Day(s) | 10 | DC24V | 1 | Green | - | - | - | - | [Pole mount] Mounting of L type metal fitting pole | Available | Lighting/blinking | Open collector support (NPN/PNP) | 4 types | Off-White | IP54 | - | - | ||
฿ 6,609.13 | 1 Piece(s) | 21 Day(s) | 10 | [Other] VAC 100–240 | 3 | White | Red | Green | - | - | Direct mounting | NA | Lighting | Open collector compatible (NPN) | - | Off-white | IP65 | PC | Color globe | ||
฿ 6,609.13 | 1 Piece(s) | 21 Day(s) | 10 | [Other] VAC 100–240 | 3 | White | Yellow | White | - | - | Direct mounting | NA | Lighting | Open collector compatible (NPN) | - | Off-white | IP65 | PC | Color globe | ||
฿ 7,097.60 | 1 Piece(s) | 21 Day(s) | 10 | [Other] VAC 100–240 | 3 | Green | Blue | Red | - | - | Direct mounting | NA | Lighting | Open collector compatible (NPN) | - | Off-white | IP65 | PC | Clear globe |
How can we improve?
How can we improve?